Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Fiber optic sensor ML17-LL-K/115/136

ML17-LL-K/115/136
  • Miniature design
  • Ultra bright LEDs for power on and switching state
  • Quick attachment of plastic fiber optic cable
  • Adjustable sensitivity
  • Front mounting with M18-threads or side mounting holes
  • Compact, versatile housing
  • 360° visibility ultra bright status LEDs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML17-LL-K/115/136

Product Description
Fiber optic sensor for plastic fiber optics
General specifications
Effective detection rangedepends on the fiber optic cable being used
Light sourceLED
Light typemodulated visible red light , 670 nm
Ambient light limit≤ 10000 Lux
Indicators/operating means
Operation indicatorLED green, statically lit : Power on
green LED , flashing: Short circuit/overload indication
Function indicatorLED yellow, lights up when light beam is free, flashes when falling short of the operating reserve
Control elementssensitivity adjustment
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripple± 10 %
No-load supply current< 25 mA
Time delay before availability≤ 100 ms
Output
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax 100 mA per output
Voltage drop≤ 2.5 V DC
Switching frequency500 Hz
Response time≤ 1 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingABS
Optical faceAcrylic
Mass40 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm

Classifications

SystemClasscode
ECLASS 13.027270905
ECLASS 12.027270905
ECLASS 11.027270905
ECLASS 10.0.127270905
ECLASS 9.027270905
ECLASS 8.027270905
ECLASS 5.127270905
ETIM 9.0EC002651
ETIM 8.0EC002651
ETIM 7.0EC002651
ETIM 6.0EC002651
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: ML17-LL-K/115/136

Design / Simulation: ML17-LL-K/115/136

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP162 KB

Approvals: ML17-LL-K/115/136

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-USL87056-11-61114002-1 / UL-CA-L87056-31-61114002-1ALLPDF548 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0294CALLPDF305 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5339ALLPDF229 KB

Associated Products: ML17-LL-K/115/136

Accessories
fa
Plastic fiber optic - diffuse, Special features: High detection range, Sensor range: SU18: 150 mm
SU18/35: 460 mm
SU19: 150 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
109.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic fiber optic - diffuse, Sensor range: SU18: 80 mm
SU18/35: 280 mm
SU19: 80 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: High precise, Sensor range: SU18: 4 mm
SU18/35: 12 mm
SU19: 4 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: coaxial, Sensor range: SU18: 30 mm
SU18/35: 100 mm
SU19: 30 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: coaxial, Sensor range: SU18: 30 mm
SU18/35: 100 mm
SU19: 30 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
116.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic fiber optic - diffuse, Special features: coaxial, Sensor range: SU18: 85 mm
SU18/35: 300 mm
SU19: 85 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Sensor range: SU18: 35 mm
SU18/35: 120 mm
SU19: 35 mm, Fiber optic length: 2000 mm , adjustable, End piece: Array, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: high flexibility, Sensor range: SU18: 60 mm
SU18/35: 210 mm
SU19: 60 mm, Fiber optic length: 2000 mm , adjustable, End piece: Thread / cylindrical right angle, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: High temperature, Sensor range: SU18: 80 mm
SU18/35: 280 mm
SU19: 80 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - thru-beam, Special features: High detection range, Detection range: SU18: 450 mm
SU18/35: 1500 mm
SU19: 450 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Detection range: SU18: 220 mm
SU18/35: 920 mm
SU19: 220 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
94.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic fiber optic - thru-beam, Detection range: SU18: 220 mm
SU18/35: 920 mm
SU19: 220 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Detection range: SU18: 220 mm
SU18/35: 920 mm
SU19: 220 mm, Fiber optic length: 2000 mm , adjustable, End piece: Cylindrical, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Detection range: SU18: 200 mm
SU18/35: 800 mm
SU19: 200 mm, Fiber optic length: 2000 mm , adjustable, End piece: Cylindrical, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Special features: High precise, Detection range: SU18: 20 mm
SU18/35: 80 mm
SU19: 20 mm
, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Special features: high flexibility, Detection range: SU18: 200 mm
SU18/35: 800 mm
SU19: 200 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - thru-beam, Special features: High temperature, Detection range: SU18: 115 mm
SU18/35: 800 mm
SU19: 115 mm, Fiber optic length: 2000 mm , adjustable, End piece: Side view / Periscope, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa