Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Fiber optic sensor SU19.1/110/115a

SU19.1/110/115a
  • Classic line with display
  • AGC (Automatic Gain Control) for faster teach-in
  • Gang mounting for easy wiring
  • Transparency recognition
  • 30 µs High Speed Mode
  • Slave module

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SU19.1/110/115a

Product Description
Classic Series fiber optic sensor with display, slave module, push-pull output, fixed cable with M8 plug
General specifications
Sensor rangeup to 150 mm (KLR-C02-2,2-2,0-K146)
Detection rangeup to 450 mm (KLE-C01-2,2-2,0-K116)
Light sourceLED
Light typemodulated visible red light , 660 nm
Ambient light limit10000 Lux
Gang mountingmaximum 20 units
Functional safety related parameters
MTTFd500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorPower on: static illumination , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Diagnostics indicator7-segment display
Function indicatorLED yellow: static illumination switching state, flashes when falling short of the operating reserve
Control elementsButton (Mode) for menu choice ; Button (Set) for Teach-In ; Button (Up/Down) for fine adjusting and parameterization
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 30 mA
Output
Switching typelight/dark on selectable programmable
Signal output1 push-pull (4 in 1) output NPN/PNP , short-circuit protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage drop≤ 2 V DC at 100 mA ; ≤ 0.7 V at 10 mA
Switching frequencyHigh speed mode: 16 kHz , Standard mode: 3 kHz , High resolution: 250 Hz ~ 3 kHz (selection by the sensor), Automatic: 250 Hz , Glass mode: 250 Hz
Response timeHigh speed mode: 30 µs , Standard mode: 160 µs , High resolution: 2 ms , Automatic: 160 µs ~ 2 ms (choice by the sensor), Glass mode: 2 ms
Repeat accuracy≤ 0.5 % of adjusted sensor range
Timer functionON-delay, OFF-delay, one shot, pulse extension ; adjustable 0 ... 999 ms in 1 ms increments
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP50
Connection200 mm, PVC cable with M8 connector, 4-pin
Material
HousingPC
Mass45 g
Dimensions
Height34.5 mm
Width9 mm
Depth62.3 mm

Classifications

SystemClasscode
ECLASS 13.027270905
ECLASS 12.027270905
ECLASS 11.027270905
ECLASS 10.0.127270905
ECLASS 9.027270905
ECLASS 8.027270905
ECLASS 5.127270905
ETIM 9.0EC002651
ETIM 8.0EC002651
ETIM 7.0EC002651
ETIM 6.0EC002651
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: SU19.1/110/115a

Function

The fiber optics amplifier SU19 with display was developed to set a benchmark with the most comfortable and user-friendly interface. This simplicity of the settings decreases the costs of ownership significantly.

The whole Teach-In process of objects is time-saving due to an easy Teach-In algorithm. The high resolution 4-digit percentage display indicates current values and thresholds with highest accuracy. Wire-saving and the replacement of devices is designed user-friendly and time-saving due to gang mounting on the rear.

Product Documentation: SU19.1/110/115a

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF647 KB

Design / Simulation: SU19.1/110/115a

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 4-pin M8 plug, straight / 3-D-Modell M8-Stecker, gerade, 4-poligALLSTP1852 KB
CAD 3-D / CAD 3-DALLSTP4931 KB
CAD Portal / CAD PortalALLLINK---

Approvals: SU19.1/110/115a

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0609CALLPDF302 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5343ALLPDF296 KB

Associated Products: SU19.1/110/115a

Accessories
fa
Plastic fiber optic - diffuse, Special features: High detection range, Sensor range: SU18: 150 mm
SU18/35: 460 mm
SU19: 150 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
109.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic fiber optic - diffuse, Sensor range: SU18: 80 mm
SU18/35: 280 mm
SU19: 80 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: coaxial, Sensor range: SU18: 30 mm
SU18/35: 100 mm
SU19: 30 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: coaxial, Sensor range: SU18: 30 mm
SU18/35: 100 mm
SU19: 30 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
116.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic fiber optic - diffuse, Special features: coaxial, Sensor range: SU18: 85 mm
SU18/35: 300 mm
SU19: 85 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Sensor range: SU18: 35 mm
SU18/35: 120 mm
SU19: 35 mm, Fiber optic length: 2000 mm , adjustable, End piece: Array, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: high flexibility, Sensor range: SU18: 60 mm
SU18/35: 210 mm
SU19: 60 mm, Fiber optic length: 2000 mm , adjustable, End piece: Thread / cylindrical right angle, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Special features: High temperature, Sensor range: SU18: 80 mm
SU18/35: 280 mm
SU19: 80 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - thru-beam, Special features: High detection range, Detection range: SU18: 450 mm
SU18/35: 1500 mm
SU19: 450 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Detection range: SU18: 220 mm
SU18/35: 920 mm
SU19: 220 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
94.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic fiber optic - thru-beam, Detection range: SU18: 220 mm
SU18/35: 920 mm
SU19: 220 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Detection range: SU18: 220 mm
SU18/35: 920 mm
SU19: 220 mm, Fiber optic length: 2000 mm , adjustable, End piece: Cylindrical, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Detection range: SU18: 200 mm
SU18/35: 800 mm
SU19: 200 mm, Fiber optic length: 2000 mm , adjustable, End piece: Cylindrical, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Special features: High precise, Detection range: SU18: 20 mm
SU18/35: 80 mm
SU19: 20 mm
, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Special features: high flexibility, Detection range: SU18: 200 mm
SU18/35: 800 mm
SU19: 200 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - thru-beam, Special features: High temperature, Detection range: SU18: 115 mm
SU18/35: 800 mm
SU19: 115 mm, Fiber optic length: 2000 mm , adjustable, End piece: Side view / Periscope, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Glass fiber optic - thru-beam with silicon covering, Special features: high flexibility, Detection range: SU18: 195 mm
SU18/35: 710 mm
SU19: 195 mm, End piece: thread, Series: Glass fiber optic - thru-beam, Sheathing: silicone, Device series: SU18 ; SU18/35 ; SU19fa