Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor |
General specifications | ||
---|---|---|
Light source | red | |
Light type | modulated visible red light | |
Ambient light limit | ≤ 40000 Lux sun light ≤ 30000 Lux halogen light |
|
Temperature influence | ≤ 0.5 mm/K | |
Functional safety related parameters | ||
MTTFd | 1319 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow: switching state | |
Electrical specifications | ||
Operating voltage | 6 ... 20 V DC (Ri approx. 0 Ohm) | |
Ripple | 5 % | |
Time delay before availability | 20 ms | |
Output | ||
Switching type | light/dark on, programmable | |
Signal output | 1 NAMUR output NC/NO programmable | |
Switching voltage | 8 V DC (Ri approx. 1 kΩ) | |
Switching frequency | ≤ 100 Hz | |
Current consumption | ||
Reference target detected | connection 1, 2: ≤ 1 mA connection 3, 4: ≥ 2.7 mA |
|
Reference target not detected | connection 1, 2: ≥ 2.7 mA connection 3, 4: ≤ 1 mA |
|
Response time | 5 ms | |
Repeat accuracy | ≤ 0.5 % of the sensing range | |
Standard conformity | ||
Standards | DIN EN 60947-5-6 EN 60947-5-2 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | terminal compartment PG9, ≤ 2.5 mm2 | |
Material | ||
Housing | PBT | |
Optical face | Scratch resistant mineral glass lens | |
Mass | 100 g | |
Dimensions | ||
Height | 30 mm | |
Width | 30 mm | |
Depth | 102 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270905 |
ECLASS 12.0 | 27270905 |
ECLASS 11.0 | 27270905 |
ECLASS 10.0.1 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 5.1 | 27270905 |
ETIM 9.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 166 KB |