Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Photoelectric slot sensor GLP80-RT/40b/102/156

GLP80-RT/40b/102/156
  • Plastic version
  • Clearly visible function indicators
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GLP80-RT/40b/102/156

Product Description
Photoelectric slot sensor, plastic housing, 80 mm slot width, red light, light/dark on, DC version, NPN output, M8 plug, 3-pin
General specifications
Light sourceLED , 640 nm pulsing
Light typemodulated visible red light
Object sizemin. 0.5 mm
Slot width80 mm
Slot depth54 mm
Ambient light limit10000 Lux
Indicators/operating means
Function indicatorLED yellow , lit when the light beam is interrupted LED green: ready
Control elementsTeach-In key , Sensitivity adjustment and Mode adjustment (NO/NC)
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 30 mA
Output
Switching typelight/dark on
Signal output1 NPN short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.4 V
Switching frequency2000 Hz
Response time0.25 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII
UL approvalcULus Listed, Class 2 Power Source
"For use in NFPA 79 Applications only"
Adapters providing field wiring means are available from the manufacturer. Refer to manufacturers information.
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 80 °C (-4 ... 176 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionM8 connector, 3-pin
Material
HousingPC
Optical faceplastic
Mass35 g
Dimensions
Height79.5 mm
Width10 mm
Length100 mm

Classifications

SystemClasscode
ECLASS 13.027270909
ECLASS 12.027270909
ECLASS 11.027270909
ECLASS 10.0.127270909
ECLASS 9.027270909
ECLASS 8.027270909
ECLASS 5.127270909
ETIM 9.0EC002720
ETIM 8.0EC002720
ETIM 7.0EC002720
ETIM 6.0EC002720
ETIM 5.0EC002721
UNSPSC 12.139121528

Details: GLP80-RT/40b/102/156

Function

An extremely favorable price/performance ratio and an innovative display concept characterize the GLP series. The switching states are visible from all directions. The optional attachment holes or dove tail joint significantly increase installation flexibility. The external, dynamic Teach-In function allows you to teach in moving objects easily.

Product Documentation: GLP80-RT/40b/102/156

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF403 KB

Design / Simulation: GLP80-RT/40b/102/156

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP886 KB
CAD Portal / CAD PortalALLLINK---

Approvals: GLP80-RT/40b/102/156

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2209BALLPDF305 KB

Associated Products: GLP80-RT/40b/102/156

Accessories

14.00  USD

Contact Us

Female cordset single-ended M8 straight A-coded, 3-pin, PUR cable black, UL approved, drag chain suitable, torsion resistantfa

15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable black, UL approved, drag chain suitable, torsion resistantfa
dove tail mounting clampfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable greyfa