Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Photoelectric slot sensor GL5-F-6183

GL5-F-6183
  • Miniature design
  • Optimized for the detection of small parts
  • High switching frequency
  • Simple and fast mounting
  • Clearly visible LED functional display

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GL5-F-6183

Product Description
Miniature photoelectric slot sensor for the detection of small parts, F design, fork width 5 mm, infrared light, NPN outputs, fixed cable
General specifications
Light sourceIRED
Light typeInfrared, continuous light , 940 nm
Target size0.8 x 1.8 mm
Slot width5 mm
Slot depth8.5 mm
Ambient light limit1000 Lux
Functional safety related parameters
MTTFd3760 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorred LED lights up when receiving the light beam
Electrical specifications
Operating voltage5 ... 24 V DC , class 2
No-load supply currentmax. 20 mA
Time delay before availability< 2 ms
Output
Switching typelight-on
Signal output1 NPN , overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropmax. 0.2 V at 10 mA max. 0.6 V at 50 mA
Switching frequencymax. 5 kHz
Response time40 µs Light beam is not interrupted
80 µs Light beam is interrupted
Repeat accuracy0.03 mm
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2:2007+A1:2012
Approvals and certificates
UL approvalcULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-30 ... 80 °C (-22 ... 176 °F)
Pollution degree2
Mechanical specifications
Degree of protectionIP50
Connection100 mm Fixed cable with 4-pin Stocko plug
Material
HousingPBT
Mass3 g
Tightening torque, fastening screws0.6 Nm
Dimensions
Height13.4 mm
Width13.2 mm
Length26.2 mm

Classifications

SystemClasscode
ECLASS 13.027270909
ECLASS 12.027270909
ECLASS 11.027270909
ECLASS 10.0.127270909
ECLASS 9.027270909
ECLASS 8.027270909
ECLASS 5.127270909
ETIM 9.0EC002720
ETIM 8.0EC002720
ETIM 7.0EC002720
ETIM 6.0EC002720
ETIM 5.0EC002721
UNSPSC 12.139121528

Details: GL5-F-6183

Function

The GL5 miniature slot sensor compares a high optical performance in a small housing and is optimized to the requirements in semiconductors industry for small part detection. A wide voltage range of 5 - 24 V DC and the fastest switching frequency of 5 kHz in its class stands for the quality of this sensor. The integrated aperture allows the small part detection with a minimum object size of 0.8 x 1.8 mm. The sensor offers antivalent npn or pnp outputs. Due to a variety of different housings and an optimized housing concept offers the sensor a maximum of freedom in a crowded mounting environment.

Design / Simulation: GL5-F-6183

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP466 KB
CAD Portal / CAD PortalALLLINK---

Approvals: GL5-F-6183

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2141290-2 / UL-CA-2134655-2ALLPDF550 KB
Canada USA UL Ordinary LocationUL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0ALLPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0918CALLPDF304 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5356ALLPDF297 KB