Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety light grid LG01B-1620-18C-5-R1-C3-F05-S15

LG01B-1620-18C-5-R1-C3-F05-S15
  • Cost-optimized series for standard tasks
  • High degree of protection (IP67)
  • Direct assembly
  • Relay output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LG01B-1620-18C-5-R1-C3-F05-S15

Product Description
SSR safety light grid
General specifications
Effective detection range1.6 ... 10 m
Threshold detection range14 m
Number of protective field beams18
Light sourceIRED
Light typeinfrared
Tests
MarkingCE
Target size50 ... 200 mm
Protection field height1620 mm
Opening angleeff. 5 °
Optical facefrontal
Ambient light limit100000 Lux
Indicators/operating means
Operation indicatorEmitter: LED green
Receiver: LED green
Function indicatorEmitter: yellow LED
Receiver:
LED red: lit when the light beam is interrupted
LED green: lights up when light beam is free
Stability alarm indicatoravailable
Electrical specifications
Operating voltage10 ... 30 V DC
Operating currentEmitter: approx. 30 mA (24 V)
receiver: approx. 20 mA (24 V)
Power consumptionapprox. 1.2 W
Input
Test inputhigh active or low active
Output
Output typerelay
Switching typelight-on
Signal output100 mA , short-circuit protected , potential-free
Energized/De-energized delay< 800 ms
Response time≤ 100 ms
Conformity
Product standardEN ISO 13849:2015 , EN 12978:2003+A1:2009 , EN 61000-6-2, EN 61000-6-3
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP67 according to EN 60529
Connectionfixed cable in M8 plug 6-pin
Length: 130 mm
Material
Housingblack anodized aluminum Epoxy resin molded
Massapprox. 1072 g
Dimensions
Height1740 mm
Width16 mm
Depth16 mm

Classifications

SystemClasscode
ECLASS 13.027272703
ECLASS 12.027272703
ECLASS 11.027272703
ECLASS 10.0.127272703
ECLASS 9.027272703
ECLASS 8.027272703
ECLASS 5.127272703
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: LG01B-1620-18C-5-R1-C3-F05-S15