Your technical, product, or application questions answered in one business day* by our team of experts.
! Please fill in all fields before submitting your question. Pepperl+Fuchs values your privacy. Please read our privacy policy.
* Pepperl+Fuchs makes every effort to provide an answer that is helpful and relevant to you. Your question is typically answered in one business day. Occasionally, an answer is delayed. In these cases, we are often researching your question, conferring with colleagues, or may route your question to another Pepperl+Fuchs location. You will be notified via e-mail regarding the status of your question.
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
LGS8
Product Description
Automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug
General specifications
Effective detection range
Standard : 0.3 ... 6 m Option /35: 0.5 ... 8 m
Threshold detection range
Standard : 7.5 m Option /35: 10 m
Light source
IRED
Light type
modulated infrared light , 850 nm
Field height
see Table 1, max. 2100 mm
Beam crossover
Factory setting: three beam crossing, deactivateable
Beam blanking
adjustable max. 2 fixed suppressible beam areas (blanking)
Beam spacing
8.33 mm
Number of beams
see Table 1, max. 253
Operating mode
Emitter: Emitter power adjustable in two ranges
Optical resolution
without beam crossover: 8 mm with beam crossover: 4 mm with in 25% and 75% of the range
Opening angle
10 °
Ambient light limit
> 50000 Lux (if external light source is outside the opening angle)
Functional safety related parameters
MTTFd
21 a
Mission Time (TM)
20 a
Diagnostic Coverage (DC)
60 %
Indicators/operating means
Operation indicator
Power on: LED green, statically lit , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicator
Emitter: Yellow LED, illuminates at high emitting power, off at low emitting power Receiver: Yellow LED: illuminates when an object is detected flashes when falling short of the operating reserve (4 Hz) Error message: Yellow LED flashes (8 Hz) in emitter and receiver
Control elements
Receiver: 2 touch buttons for programming
Parameterization indicator
IO link communication: green LED goes out briefly (1 Hz)
Electrical specifications
Operating voltage
18 ... 30 V DC
Ripple
10 %
No-load supply current
Emitter ≤: 50 mA Receiver: ≤ 150 mA (without outputs)
Time delay before availability
see Table 1, max. 3.8 s
Interface
Interface type
IO-Link
Protocol
IO-Link V1.0
Mode
COM2 (38.4 kBit/s)
Input
Test input
Emitter switch-off with +UB or 0 V at pin 4 (emitter)
Function input
Range input activation from 1.6 m (or 2 m in case of option /35) with +UB or 0 V on pin 2 (emitter) Teach-In input for programming on pin 8 (receiver)
Output
Stability alarm output
Stability Control (SC) 1 PNP, short-circuit protected, reverse polarity protected on pin 2 (receiver)
Switching type
Factory setting: dark on , Switchable to light-on mode
Signal output
Switching output (detection field C/Q) 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected on pin 4 (receiver), Height monitoring (H1, H2. H3) 3 push-pull (4 in 1) outputs, short-circuit proof, reverse polarity protected on pin 5, pin 6, pin 7 (receiver)
Switching threshold
Factory setting: The signal tracking for the threshold value is deactivated, increasing the optical resolution by a maximum of 4 mm; switchable to active signal tracking
Switching voltage
max. 30 V DC
Switching current
max. 100 mA
Voltage drop
≤ 2 V DC
Switching frequency
see Table 1, max. 118 Hz
Response time
see Table 1, max. 20 ms
Timer function
Off-delay programmable from 0 ... 1.25 s in 5 ms steps (adjustment via IO-Link only)
Conformity
Communication interface
IEC 61131-9
Product standard
EN 60947-5-2
Approvals and certificates
Protection class
III ( IEC 61140 )
UL approval
cULus Listed
CCC approval
CCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature
Standard : -10 ... 60 °C (14 ... 140 °F) Option /146: -30 ... 60 °C (-22 ... 140 °F)
Storage temperature
-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Conductor cross section
min. 0.25 mm2
Housing length L
see Table 1, max. 2260 mm
Degree of protection
IP67
Connection
Emitter: connecting cable with 4-pin, M12 x 1 connector , 330 mm total length Receiver: connecting cable with 8-pin, M12 x 1 connector , 350 mm total length
Material
Housing
extruded aluminum section , Silver anodized
Optical face
Plastic pane , Polycarbonate
Mass
see Table 1, max. 1200 g (per profile)
Dimensions
Width
20 mm
Depth
30.5 mm
Cable length
max. 30 m
Classifications
System
Classcode
ECLASS 13.0
27270910
ECLASS 12.0
27270910
ECLASS 11.0
27270910
ECLASS 10.0.1
27270910
ECLASS 9.0
27270910
ECLASS 8.0
27270910
ECLASS 5.1
27270910
ETIM 9.0
EC002549
ETIM 8.0
EC002549
ETIM 7.0
EC002549
ETIM 6.0
EC002549
ETIM 5.0
EC002549
UNSPSC 12.1
39121528
Details:
LGS8
Function
The LGS automation light grid series detects objects ranging in size from small to large. The very slender light grids have a modular design and come in different beam spacings and field heights. All signal evaluation takes place inside the unit. The lightweight systems can be integrated in their surroundings in a well-designed configuration, which means that machines and plants in temperature ranges between -30 °C ... +60 °C can be designed more compactly.