Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Switch Amplifier HiC2831

HiC2831
  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Dry contact or NAMUR input
  • Usable as signal splitter (1 input and 2 outputs)
  • 2 passive transistor outputs (resistive acc. to EN 60947-5-6)
  • Line fault transparency (LFT)
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2831

General specifications
Signal typeDigital Input
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage19 ... 30 V DC via Termination Board
Ripple≤ 10 %
Rated current≤ 25 mA
Power dissipation≤ 500 mW
Power consumption≤ 600 mW
Input
ConnectionSL2: 5a(+), 5b(-)
Rated valuesacc. to EN 60947-5-6 (NAMUR), see manual for electrical data
Open circuit voltage/short-circuit currentapprox. 10 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA
Pulse/Pause ratiomin. 100 µs / min. 100 µs
Output
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Rated voltage8 V DC
Response time≤ 200 µs
Output I, IIsignal or fault message, passive transistor output (resistive)
0-signal: 14 kΩ ± 10 %
1-signal: 1.8 kΩ ± 10 %
fault: > 100 kΩ
Fault indication output
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Transfer characteristics
Switching frequency≤ 5 kHz
Galvanic isolation
Output/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Output/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Indicators/settings
Display elementsLED PWR ON (power supply), one green LED
LED STATUS (output status), one bicolored LED (yellow)
LED FAULT (lead fault), one bicolored LED (red)
Control elementsDIP switches at the housing side for:
- mode of operation input - output
- lead fault detection enable/disable
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2012 , EN 61326-3-2:2008
Degree of protectionIEC 60529:2001
Protection against electrical shockIEC 61010-1
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch)
Height128 mm
Width12.5 mm
Length106 mm
Mountingon termination board
Codingpin 1 and 2 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateBVS 11 ATEX E 026
MarkingEx-Hexagon II (1) G [Ex ia] IIC, II (1) D [Ex ia] IIIC
Ex-Hexagon I (M1) [Ex ia] I
InputEx ia
Voltage10.5 V
Current17.1 mA
Power45 mW (linear characteristic)
Supply
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
Output
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
CertificateKIWA 15 ATEX 0037 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000
International approvals
UL approval
Control drawing116-0331
IECEx approvalIECEx BVS 11.0040
Approved for[Ex ia Ga] IIC, [Ex ia] IIIC , [Ex ia] I
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: HiC2831

Product Documentation: HiC2831

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF168 KB
Functional Safety ManualENGPDF2014 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiC2831

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB

Approvals: HiC2831

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 16.0821ALLPDF1136 KB
Europe KIWA ATEX Category 3 GKIWA 15 ATEX 0037XALLPDF988 KB
KIWA IECEx Certificate of Conformity Zone 2IECEx KIWA 15.0019XALLLINK---
Korea KOSHA15-AV4BO-0596ALLPDF611 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF136 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.