Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bulk Spiral Cable SPK 3x0,5mm² BL750/200/500

SPK 3x0,5mm² BL750/200/500
  • Resistant to microbes and hydrolysis
  • UV resistant
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SPK 3x0,5mm² BL750/200/500

Product Description
Spiral Cable, PUR/PUR, 3-core black
General specifications
Customizationsheath stripped , with wire end ferrule
Electrical specifications
Operating voltagemax. 250 V AC/DC
Conformity
Product standardon the basis of DIN VDE 0812
Ambient conditions
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter5 mm
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.5 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core construction64 x 0.1 mm ∅
Length1.45 m extension length max. 3 m BL: 750 mm
A1: 200 mm A2: 34 mm A3: 6 mm
B1: 500 mm B2: 34 mm B3: 6 mm
Cable codeLi F 12Y 11Y 3 x 0,5
Mass240 g
Material
Halogen-freeyes
Cable
SheathingTMPU
Coresbare copper (Cu)
Core insulationTPE-E
UV resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes

Classifications

SystemClasscode
ECLASS 13.027060106
ECLASS 12.027060106
ECLASS 11.027060106
ECLASS 10.0.127060106
ECLASS 9.027062011
ECLASS 8.027062011
ECLASS 5.127279201
ETIM 9.0EC003250
ETIM 8.0EC003250
ETIM 7.0EC003250
ETIM 6.0EC001578
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: SPK 3x0,5mm² BL750/200/500

Associated Products: SPK 3x0,5mm² BL750/200/500

Accessories
29.00  USD

Contact Us

Cable connector, M12, 5-pin, ready for assemblyfa
Male connector M12 angled A-coded 5-pin, for cable diameter 4 - 6 mm, field-attachablefa
Female connector M12 straight A-coded 5-pin, for cable diameter 4 - 6 mm, field-attachablefa
Female connector M12 angled A-coded 5-pin, field-attachablefa