Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Spiral Cable, PUR/PUR, 4-core black |
General specifications | ||
---|---|---|
Customization | sheath stripped , with wire end ferrule | |
Electrical specifications | ||
Operating voltage | max. 250 V AC/DC | |
Conformity | ||
Product standard | on the basis of DIN VDE 0812 | |
Ambient conditions | ||
Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 5.3 mm | |
Sheath color | black (similar to RAL 9005) | |
Number of cores | 4 | |
Core cross section | 0.25 mm2 | |
Cores color | Core 1: white Core 2: brown Core 3: green Core 4: yellow |
|
Core construction | 65 x 0.07 mm ∅ | |
Length | 3.25 m extension length max. 3.6 m BL: 900 mm A1: 2000 mm A2: 54 mm A3: 6 mm B1: 350 mm B2: 54 mm B3: 6 mm |
|
Cable code | Li F 11Y 11Y 4 x 0,25 | |
Mass | 320 g | |
Material | ||
Halogen-free | yes | |
Cable | ||
Sheathing | TMPU | |
Cores | bare copper (Cu) | |
Core insulation | TMPU | |
UV resistance | yes | |
Oil resistance | yes | |
Microbial resistance | yes | |
Hydrolysis resistance | yes |
System | Classcode |
---|---|
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|