Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-H60-A025-SET

REF-H60-A025-SET
  • Mounting holes for simple installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-H60-A025-SET

Product Description
Reflector, rectangular 40.5 mm x 60 mm, mounting holes
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions60 mm x 40.5 mm x 7.5 mm
Height60 mm
Width40.5 mm
Mountingmounting holes
Accessories
Accessories provided2 x M3 x 12 phillips-slotted SEM pan head machine screws with flat washer and spring washer , Stainless steel A2 , passivated
2 x M3 Hexagon DIN 985 locknuts with nylon insert , Stainless steel A2 (wrench required for tightening)

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-H60-A025-SET