Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-CLIP25

REF-CLIP25
  • Simple installation with snap-in fastener

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-CLIP25

Product Description
Reflector, round ø 25.2 mm, snap-in
General specifications
Construction typecircular
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
MaterialPMMA/ABS
DimensionsDiameter: 25.2 mm
Diameter25.2 mm
MountingSnap-in

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-CLIP25