Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-CLIP40

REF-CLIP40
  • Simple installation with snap-in fastener
  • Clip suitable for 7 mm drill hole and 1.5 mm ... 2 mm plate thickness

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-CLIP40

Product Description
Rectangular reflector, 39.5 mm x 22.5 mm, push-in fixing
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions39.5 mm x 22.5 mm x 8.2 mm
Height39.5 mm
Width22.5 mm
MountingSnap-in

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-CLIP40

Design / Simulation: REF-CLIP40

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP931 KB
CAD Portal / CAD PortalALLLINK---