Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-H18x40HT

REF-H18x40HT
  • Mounting holes for simple installation
  • High temperature rated to 120 °C (248 °F)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-H18x40HT

Product Description
Reflector, rectangular 18.5 mm x 60 mm, mounting holes, high temperature applications
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-20 ... 120 °C (-4 ... 248 °F) ; briefly (< 2 min) up to 160 °C (320 °F)
Mechanical specifications
MaterialPMMA
Dimensions18.5 mm x 60 mm x 7.1 mm
Height60 mm
Width18.5 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-H18x40HT