Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-H100F

REF-H100F
  • Mounting holes for simple installation
  • Chemical-resistant
  • tested by TÜV

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-H100F

Product Description
Reflector, rectangular 100 mm x 100 mm, mounting holes
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-30 ... 50 °C (-22 ... 122 °F)
Mechanical specifications
Degree of protectionIP69K
MaterialSC
Dimensions100 mm x 100 mm x 9.2 mm
Height100 mm
Width100 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-H100F

Design / Simulation: REF-H100F

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP75 KB
CAD Portal / CAD PortalALLLINK---