Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Reflector, rectangular 69 mm x 52 mm, mounting holes, fixing strap |
General specifications | ||
---|---|---|
Construction type | rectangular | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Material | PMMA | |
Dimensions | 69 mm x 52 mm x 8.2 mm | |
Height | 69 mm | |
Width | 52 mm | |
Mounting | mounting holes |
System | Classcode |
---|---|
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |