Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflective tape OFR-7610-5000/76

OFR-7610-5000/76
  • Excellent optical performance data

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OFR-7610-5000/76

Product Description
Reflective tape
General specifications
Construction typeroll
Ambient conditions
Ambient temperature15 ... 65 °C (59 ... 149 °F)
Mechanical specifications
MaterialType 7610
Dimensions5000 mm x 76 mm
Height5000 mm
Width76 mm
Mountingself-adhesive

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: OFR-7610-5000/76