Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-A24x48

REF-A24x48
  • Self-adhesive mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-A24x48

Product Description
Reflector, rectangular 48 mm x 24 mm, mounting holes, fixing strap, self-adhesive
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-30 ... 65 °C (-22 ... 149 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions48 mm x 24 mm x 8 mm
Height48 mm
Width24 mm
Mountingself-adhesive and mounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-A24x48

Design / Simulation: REF-A24x48

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP49 KB
CAD Portal / CAD PortalALLLINK---