Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-A40

REF-A40
  • Self-adhesive mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-A40

Product Description
Reflector, rectangular 40 mm x 18 mm, self-adhesive
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-30 ... 65 °C (-22 ... 149 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions40 mm x 18 mm x 7 mm
Height40 mm
Width18 mm
Mountingself-adhesive

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-A40

Design / Simulation: REF-A40

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP37 KB
CAD Portal / CAD PortalALLLINK---