Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflective tape OFR-76/35 10pcs

OFR-76/35 10pcs
  • Packaging unit: 10 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OFR-76/35 10pcs

Product Description
Reflective tape, cut to size
General specifications
Construction typerectangular
Optical elementsMicro-triple pyramids
Ambient conditions
Ambient temperature-35 ... 60 °C (-31 ... 140 °F)
Mechanical specifications
MaterialF6000
Dimensions76 mm x 35 mm
Mountingself-adhesive
StorageStore cool and dry
General information
Supplementary informationThe ambient temperature when mounting and processing the film should not be less than 18 °C.

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: OFR-76/35 10pcs