Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Reflective tape |
General specifications | ||
---|---|---|
Construction type | rectangular | |
Optical elements | Micro-triple pyramids | |
Ambient conditions | ||
Ambient temperature | -35 ... 60 °C (-31 ... 140 °F) | |
Mechanical specifications | ||
Material | F6000 | |
Dimensions | 30 mm x 18 mm | |
Height | 18 mm | |
Width | 30 mm | |
Mounting | self-adhesive | |
Storage | Store cool and dry | |
General information | ||
Supplementary information | The ambient temperature when mounting and processing the film should not be less than 18 °C. |
System | Classcode |
---|---|
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |