Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass fiber optic LME 18-2,3-0,5-K3

LME 18-2,3-0,5-K3
  • Sturdy metallic version
  • Chemical-resistant
  • Thread M4

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LME 18-2,3-0,5-K3

Product Description
Glass fiber optic - thru-beam with metal covering
General specifications
Fiber optic length500 mm
Fiber optic diameter5.3 mm
Adapter form18
End piecethread
Bending radiusmin. 20 mm
Fiber bundle diameter2.3 mm
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-50 ... 200 °C (-58 ... 392 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP40
Material
Optical faceglass
Sheathingmetal
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPBT
Extraction force120 N
Fiber optic amplifiers
Device seriesVL18LL
VariKont M

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LME 18-2,3-0,5-K3

Product Documentation: LME 18-2,3-0,5-K3

Language Selection:
Product informationLanguageFile TypeFile Size
Fiber optics for VL18LL fiber optic amplifierENGPDF211 KB

Associated Products: LME 18-2,3-0,5-K3

Accessory of
Fiber optic sensor for glass fiber optics, Strong metallic housing in cylindrical shape M18 x 1, Degree of protection IP67, Not sensitive to ambient light, even with switched energy saving lamps, Multiple device installation possible, no mutual interference (no cross-talk), M12 plug connectionfa
424.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Fiber optic sensor for glass fiber optics, Light-on/dark-on parameterisable, Adjustable sensor head fa
153.00  USD

Contact Us

Fiber optic sensor for glass fiber optics, Strong metallic housing in cylindrical shape M18 x 1, Degree of protection IP67, Not sensitive to ambient light, even with switched energy saving lamps, Multiple device installation possible, no mutual interference (no cross-talk), M12 plug connectionfa
Fiber optic sensor for glass fiber optics, Strong metallic housing in cylindrical shape M18 x 1, Degree of protection IP67, Not sensitive to ambient light, even with switched energy saving lamps, Multiple device installation possible, no mutual interference (no cross-talk), M12 plug connectionfa