Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Plastic fiber optic KLE 00-2,2-2,0-K55

KLE 00-2,2-2,0-K55
  • Thread M4

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KLE 00-2,2-2,0-K55

Product Description
Plastic fiber optic - thru-beam
General specifications
Fiber optic length2000 mm
Fiber optic diameter2.2 mm
Adapter form00
End pieceBendable tip
Bending radiusmin. 25 mm
Fiber bundle diameter
optical face: 1 mm2
Accessories providedCutter for plastic fiber optics
Ambient conditions
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)
Mechanical specifications
Material
Optical faceplastic
SheathingPVC
Coreplastic
End pieceStainless steel 1.4305 / AISI 303
General information
Scope of deliveryFiber optic cables packaged in pairs
Fiber optic amplifiers
Device seriesSU18 ; SU18/35 ; SU19

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: KLE 00-2,2-2,0-K55

Product Documentation: KLE 00-2,2-2,0-K55

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting notice plastic fibre opticsENGPDF44 KB

Associated Products: KLE 00-2,2-2,0-K55

Accessories
Metal protection for plastic fiber optics M4 x 0.5 mfa
Metal protection for plastic fiber optics M4 x 1.0 mfa