Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Fiber optic accessories, Flexible metal conduit KM3-0,5

KM3-0,5

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KM3-0,5

Product Description
Metal protection for plastic fiber optics M3 x 0.5 m
Mechanical specifications
MaterialStainless steel
Suitable series
SeriesPlastic fiber optic

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: KM3-0,5

Associated Products: KM3-0,5

Accessory of
Plastic fiber optic - thru-beam, Detection range: SU18: 200 mm
SU18/35: 800 mm
SU19: 200 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - thru-beam, Detection range: SU18: 70 mm
SU18/35: 300 mm
SU19: 70 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LLfa
Plastic fiber optic - diffuse, Special features: high flexibility, Sensor range: SU18: 12 mm
SU18/35: 40 mm
SU19: 12 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa