Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass fiber optic LLE 04-1,6-1,0-W C3

LLE 04-1,6-1,0-W C3
  • Chemical-resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LLE 04-1,6-1,0-W C3

Product Description
Glass fiber optic - thru-beam with metal silicone covering
General specifications
Fiber optic length1000 mm
Fiber optic diameter7.3 mm
Adapter form04
End pieceThread / cylindrical right angle
Bending radiusmin. 20 mm
Fiber bundle diameter1.8 mm
optical face: 2.5 mm2
Opening angleapprox. 68 °
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Material
Optical faceglass
SheathingMetal-silicon
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPVC
Extraction forceat probe at 20°C: 120 N
Fiber optic amplifiers
Device seriesMLV41-LL

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LLE 04-1,6-1,0-W C3

Associated Products: LLE 04-1,6-1,0-W C3

Accessory of
Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-Link interface for service and process datafa
Robust fiber optic sensor for glass fiber optics, red light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, M8 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-Link interface for service and process datafa
Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-Link interface for service and process datafa
Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, M8 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-Link interface for service and process datafa
Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-Link interface for service and process datafa
Robust fiber optic sensor for glass fiber optics, infrared light, PNP outputs, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, infrared light, PNP output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, infrared light, PNP output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, infrared light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, infrared light, push-pull output, M8 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, infrared light, push-pull output, M9 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, red light, PNP outputs, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, red light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, red light, push-pull output, M8 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, red light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, infrared light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coatingfa
Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-Link interface for service and process datafa