Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass fiber optic LHR 00-1,1-1,0-K1

LHR 00-1,1-1,0-K1
  • Chemical-resistant
  • High temperature rated to 180 °C
  • High flexible

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LHR 00-1,1-1,0-K1

Product Description
Glass fiber optic - diffuse with silicon covering
General specifications
Sensor rangeSU18: 70 mm
SU18/35: 230 mm
SU19: 70 mm
Fiber optic length1000 mm
Fiber optic diameter3 mm
Adapter form00
End pieceCylindrical
Bending radius5 mm static
Fiber bundle diameter1.1 mm
Fiber configurationoptical seperated
Opening angle68 °
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Mechanical specifications
Material
Optical faceglass
Sheathingsilicone
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterStainless steel
Extraction force50 N
Fiber optic amplifiers
Device seriesSU18 ; SU18/35 ; SU19

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LHR 00-1,1-1,0-K1

Product Documentation: LHR 00-1,1-1,0-K1

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting notice plastic fibre opticsENGPDF44 KB