Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Plastic fiber optic - diffuse |
General specifications | ||
---|---|---|
Sensor range | SU18: 80 mm SU18/35: 280 mm SU19: 80 mm |
|
Fiber optic length | 2000 mm , adjustable | |
Fiber optic diameter | 2.2 mm | |
Adapter form | 00 | |
End piece | Cylindrical | |
Bending radius | min. 25 mm | |
Fiber configuration | see dimensions | |
Opening angle | 67 ° | |
Accessories provided | Cutter for plastic fiber optics | |
Ambient conditions | ||
Ambient temperature | -55 ... 115 °C (-67 ... 239 °F) | |
Mechanical specifications | ||
Material | ||
Optical face | plastic | |
Sheathing | PVC | |
Core | plastic | |
End piece | Stainless steel 1.4305 / AISI 303 | |
Fiber optic amplifiers | ||
Device series | SU18 ; SU18/35 ; SU19 |
System | Classcode |
---|---|
ECLASS 13.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 11.0 | 27273606 |
ECLASS 10.0.1 | 27273606 |
ECLASS 9.0 | 27273606 |
ECLASS 8.0 | 27279208 |
ECLASS 5.1 | 27279208 |
ETIM 9.0 | EC001476 |
ETIM 8.0 | EC001476 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC001476 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting notice plastic fibre optics | ENG | 44 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 24 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |