Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Plastic fiber optic KLR-C02-1,25-2,0-K128

KLR-C02-1,25-2,0-K128
  • Level indication

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KLR-C02-1,25-2,0-K128

Product Description
Plastic fiber optic - diffuse
General specifications
Sensor range4 mm ... 26 mm
Fiber optic length2000 mm , adjustable
Fiber optic diameter1.25 mm
Adapter form00
End pieceRectangular type
Bending radiusmin. 15 mm
Fiber configurationsee dimensions
Opening angle67 °
Accessories providedCutter for plastic fiber optics
Ambient conditions
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)
Mechanical specifications
Degree of protectionIP50
Material
Optical faceplastic
SheathingPVC
Coreplastic
End piecePC (Polycarbonate)
Fiber optic amplifiers
Device seriesSU18 ; SU18/35 ; SU19

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: KLR-C02-1,25-2,0-K128

Product Documentation: KLR-C02-1,25-2,0-K128

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting notice plastic fibre opticsENGPDF44 KB

Design / Simulation: KLR-C02-1,25-2,0-K128

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2709 KB
CAD Portal / CAD PortalALLLINK---