Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Plastic fiber optic KLR-C02-2,2-2,0-K146

KLR-C02-2,2-2,0-K146
  • High detection ranges achievable
  • Thread M6

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KLR-C02-2,2-2,0-K146

Product Description
Plastic fiber optic - diffuse
General specifications
Sensor rangeSU18: 150 mm
SU18/35: 460 mm
SU19: 150 mm
Fiber optic length2000 mm , adjustable
Fiber optic diameter2.2 mm
Adapter form00
End piecethread
Bending radiusmin. 40 mm
Fiber configurationsee dimensions
Opening angle67 °
Accessories providedCutter for plastic fiber optics
Ambient conditions
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)
Mechanical specifications
Material
Optical faceplastic
SheathingPVC
Coreplastic
End pieceStainless steel 1.4305 / AISI 303
Fiber optic amplifiers
Device seriesSU18 ; SU18/35 ; SU19

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: KLR-C02-2,2-2,0-K146

Product Documentation: KLR-C02-2,2-2,0-K146

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting notice plastic fibre opticsENGPDF44 KB

Design / Simulation: KLR-C02-2,2-2,0-K146

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP160 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: KLR-C02-2,2-2,0-K146

Accessory of

193.00  USD

Contact Us

Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa

Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa

Classic Series fiber optic sensor with display, master module, push-pull output, external Teach-In, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, Self diagnosis functionfa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, Self diagnosis functionfa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequencyfa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, Self diagnosis functionfa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequencyfa
121.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, Self diagnosis functionfa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
Fiber optic sensor for glass fiber optic and plastic fiber optic, slim design, range up to 450 mm, red light, 3 response times available, external Teach-in, light/dark on, 1 NPN output, fixed cable with M8 plug, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, External TEACH-INfa
Fiber optic sensor for glass fiber optic and plastic fiber optic, slim design, range up to 450 mm, red light, 3 response times available, self-diagnostic function, light/dark on, 1 NPN output, fixed cable, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, Self diagnosis functionfa
Fiber optic sensor for glass fiber optic and plastic fiber optic, slim design, red light, 3 response times available, light/dark on, push-pull output, fixed cable with M8 plug, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequencyfa
Fiber optic sensor for glass fiber optic and plastic fiber optic, slim design, range up to 450 mm, red light, 3 response times available, external Teach-in, light/dark on, push-pull output, fixed cable with M8 plug, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, External TEACH-INfa
Fiber optic sensor for glass fiber optic and plastic fiber optic, slim design, range up to 450 mm, red light, 3 response times available, self-diagnostic function, light/dark on, push-pull output, fixed cable with M8 plug, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, Self diagnosis functionfa
Fiber optic sensor for glass fiber optic and plastic fiber optic, slim design, range up to 450 mm, red light, 3 response times available, external Teach-in, light/dark on, push-pull output, fixed cable, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, External TEACH-INfa
Fiber optic sensor for glass fiber optic and plastic fiber optic, slim design, range up to 450 mm, red light, 3 response times available, self-diagnostic function, light/dark on, push-pull output, fixed cable, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, Self diagnosis functionfa
Classic Series fiber optic sensor with display, master module, NPN output, external Teach-In, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Classic Series fiber optic sensor with display, master module, NPN output, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Classic Series fiber optic sensor with display, master module, PNP output, external Teach-In, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
247.00  USD

Contact Us

Classic Series fiber optic sensor with display, master module, push-pull output, fixed cable with M8 plug, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Classic Series fiber optic sensor with display, master module, push-pull output, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Classic Series fiber optic sensor with display, slave module, NPN output, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Classic Series fiber optic sensor with display, slave module, PNP output, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Classic Series fiber optic sensor with display, slave module, push-pull output, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Classic Series fiber optic sensor with display, slave module, push-pull output, fixed cable with M8 plug, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Classic Series fiber optic sensor with display, master module, PNP output, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
Accessories
Mounting bracket for fiber optic cable, M6 thread fa
Metal protection for plastic fiber optics M6 x 0.5 mfa
Metal protection for plastic fiber optics M6 x 1.0 mfa