Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass fiber optic LME 18-2,3-10,0-K5

LME 18-2,3-10,0-K5
  • Sturdy metallic version
  • Chemical-resistant
  • M8 x 1 thread

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LME 18-2,3-10,0-K5

Product Description
Glass fiber optic - thru-beam with metal covering
General specifications
Fiber optic length10 m
Fiber optic diameter5 mm
Adapter form18
End piecethread
Bending radiusmin. 20 mm
Fiber bundle diameter2.3 mm
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 260 °C (-40 ... 500 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP40
Material
Optical faceglass
Sheathingmetal
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPBT
Extraction force120 N
Fiber optic amplifiers
Device seriesVL18LL
VariKont M

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LME 18-2,3-10,0-K5