Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-SLCT-12-500

OMH-SLCT-12-500
  • Can be attached to groove in two directions
  • Rapid installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-SLCT-12-500

Product Description
Mounting bracket, muting arm with round rod d=12 mm
Mechanical specifications
MaterialAluminum
Massapprox. 203 g
DimensionsLength: 500 mm
General information
Scope of deliveryRound rod with angle ; 2 t-slides 8 mm; Fixing screws , SW5 Allen wrench , Slotted plate
Suitable series
Safety SeriesSLCT / SLCS

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: OMH-SLCT-12-500

Design / Simulation: OMH-SLCT-12-500

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP74 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-SLCT-12-500

Accessory of
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Safety Series: SLCT / SLCSfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Safety Series: SLCT / SLCSfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Safety Series: SLCT / SLCSfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Safety Series: SLCT / SLCSfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Rear panel prepared for 3 sensors and 6 cable glands, Safety Series: SLCT / SLCSfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Rear panel prepared for 3 sensors and 6 cable glands, Safety Series: SLCT / SLCSfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Rear panel prepared for 3 sensors and 6 cable glands, Safety Series: SLCT / SLCSfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Resolution 14 mm (finger protection), Protection field height up to 1200 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 1200 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 60 mm , Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 90 mm, Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 14 mm (finger protection), Protection field height up to 1200 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 1200 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.