Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety thru-beam sensor SLA12/124

SLA12/124
  • Sensing range up to 10 m
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Red transmission light
  • Integrated alignment aid
  • Clearly visible LED functional display and pre-fault indicator on the receiver
  • Sturdy housing
  • Waterproof, degree of protection IP67
  • Operation on control units of SB4 (SafeBox)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLA12/124

System components
EmitterSLA12-T/124
ReceiverSLA12-R/124
General specifications
Effective detection range0.2 ... 10 m
Threshold detection range16 m
Light sourceLED, 660 nm
Light typemodulated visible red light
Target sizestatic: 10 mm dynamic: 30 mm (at v = 1.6 m/s of the obstacle)
Alignment aidLED red
Opening angle< 5 °
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd4.4 E-10
Type4
Indicators/operating means
Operation indicatorLED green
Function indicatorLED yellow:
1. LED lit constantly: signal > 2 x switching point (operating reserve)
2. LED flashes: signal between 1 x switching point and 2 x switching point
3. LED off: signal < switching point
Electrical specifications
Operating voltagePower supply via control unit
Protection classIII , IEC 61140
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
UKCA conformityUKCA
UL approvalcULus Listed
TÜV approvalTÜV SÜD
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Shock resistance10 g , 16 ms ; stationary applications only
Vibration resistance1 mm , 10 ... 55 Hz ; stationary applications only
Mechanical specifications
Degree of protectionIP67 according to EN 60529
Connection5-pin M12 x 1 connector with metal thread, 90° rotatable
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC RAL 1021 (yellow)
Optical facePlastic pane
Massper device 60 g
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm

Classifications

SystemClasscode
ECLASS 13.027272701
ECLASS 12.027272701
ECLASS 11.027272701
ECLASS 10.0.127272701
ECLASS 9.027272701
ECLASS 8.027272701
ECLASS 5.127272701
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.146171620

Details: SLA12/124

Product Documentation: SLA12/124

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF644 KB

Design / Simulation: SLA12/124

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP204 KB
CAD Portal / CAD PortalALLLINK---

Approvals: SLA12/124

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1312d.pdfZ10 020068 0099ALLPDF365 KB
/cert/cert4281a.pdfUL-CA-L215245-21-10607002-2 / UL-US-L215245-11-10607002-3ALLPDF570 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2144CALLPDF484 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-7145ALLPDF441 KB

Software: SLA12/124

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB

Associated Products: SLA12/124

Matching System Components
Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), 8 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Sequential and parallel muting in various operating modes, Double muting, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Accessories
Deflecting mirror for single-beam deflection of the protection beam of safety light beams in the SL and SLA series, Safety Series: SLAfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for series MLV12 sensorsfa
27.00  USD

Contact Us

Mounting bracket for series MLV12 sensorsfa
dove tail mounting clampfa
dove tail mounting clampfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.