Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
System components | ||
---|---|---|
Emitter | SLA29-T/35/105/106 | |
Receiver | SLA29-R/35/105/106 | |
General specifications | ||
Effective detection range | 6 ... 65 m | |
Threshold detection range | 85 m | |
Light source | LED | |
Light type | modulated visible red light | |
Target size | static: 30 mm dynamic: 40 mm (at v = 1.6 m/s of the obstacle) |
|
Alignment aid | LED red in receiver | |
Opening angle | < 5 ° | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
Category | Cat. 4 | |
Mission Time (TM) | 20 a | |
PFHd | 0.44 E-9 | |
Type | 4 | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED yellow: 1. LED lit constantly: signal > 2 x switching point (operating reserve) 2. LED flashes: signal between 1 x switching point and 2 x switching point 3. LED off: signal < switching point |
|
Electrical specifications | ||
Operating voltage | Power supply via control unit | |
Protection class | III , IEC 61140 | |
Conformity | ||
Functional safety | ISO 13849-1 | |
Product standard | EN 61496-1 ; IEC 61496-2 | |
Approvals and certificates | ||
CE conformity | CE | |
UKCA conformity | UKCA | |
UL approval | cULus Listed | |
TÜV approval | TÜV SÜD | |
Ambient conditions | ||
Ambient temperature | -35 ... 55 °C (-31 ... 131 °F) with heated optical face, fixed voltage 24 V DC ± 20 %/50 mA | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | max. 95 %, not condensing | |
Shock resistance | 10 g , 16 ms ; stationary applications only | |
Vibration resistance | 1 mm , 10 ... 55 Hz ; stationary applications only | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | M12 connector, 5 pin | |
Material | ||
Housing | ABS plastic, RLA 1021 (yellow) painted | |
Optical face | Plastic pane | |
Mass | per device 70 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 54.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272701 |
ECLASS 12.0 | 27272701 |
ECLASS 11.0 | 27272701 |
ECLASS 10.0.1 | 27272701 |
ECLASS 9.0 | 27272701 |
ECLASS 8.0 | 27272701 |
ECLASS 5.1 | 27272701 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 46171620 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning Instructions | ALL | 418 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 144 KB |
3-D | ALL | STP | 144 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
/cert/cert1312d.pdf | Z10 020068 0099 | ALL | 365 KB | |
/cert/cert4281a.pdf | UL-CA-L215245-21-10607002-2 / UL-US-L215245-11-10607002-3 | ALL | 570 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-2144C | ALL | 484 KB | |
UK Declaration of Conformity (Pepperl+Fuchs) | DOC-7145 | ALL | 441 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA Library Sensors | ZIP | 131 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|