Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Safety control unit module |
Functional safety related parameters | ||
---|---|---|
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
Category | Cat. 4 | |
Mission Time (TM) | 20 a | |
Type | 4 | |
Indicators/operating means | ||
Function indicator | LED yellow (4x): indicator lamp channel 1 ... 4 | |
Stability alarm indicator | LED yellow flashing: Indicator lamp channel 1 ... 4 | |
Control elements | DIP switch | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 20 % , via SB4 Housing | |
Input | ||
Actuating voltage | approx. 10 V | |
Activation current | approx. 4 ... 20 mA | |
Conformity | ||
Functional safety | ISO 13849-1 ; EN 61508 part1-4 | |
Product standard | EN 61496-1 | |
Approvals and certificates | ||
CE conformity | CE | |
UL approval | cULus | |
TÜV approval | TÜV | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2 | |
Material | ||
Housing | Polyamide (PA) | |
Mass | approx. 150 g | |
Dimensions | ||
Height | 99 mm | |
Width | 22.6 mm | |
Depth | 100.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27243101 |
ECLASS 5.1 | 27272790 |
ETIM 9.0 | EC002538 |
ETIM 8.0 | EC002538 |
ETIM 7.0 | EC002538 |
ETIM 6.0 | EC002538 |
ETIM 5.0 | EC002538 |
UNSPSC 12.1 | 46171620 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 616 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 4542 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
/cert/cert1246e.pdf | Z10 12 20068 0075 | ALL | 366 KB | |
USA UL | UL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1 | ALL | 561 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2139C | ALL | 488 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7142 | ALL | 441 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA Library Sensors / SISTEMA-Bibliothek Sensoren | ZIP | 131 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|