Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety control unit SB4-OR-4CP-B

SB4-OR-4CP-B
  • Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off)
  • Expansion slots for SB4 modules for optional enhanced functionality
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Operating mode can be selected by means of DIP switches
  • 7-segment diagnostic display
  • Safety outputs OSSD, external status displays OSSD

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SB4-OR-4CP-B

Product Description
SB4 series safety control unit with 1 optional module slot for functional enhancement
General specifications
Operating modeStart/restart disable, relay monitor,
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHdsee instruction manuals
B10dsee instruction manuals
Type4
Indicators/operating means
Diagnostics indicator7-segment display
Function indicatorLED red: OSSD OFF
LED green: OSSD ON
Yellow LED: start readiness channel 1 - 4
LED yellow: switching state (receiver)
Stability alarm indicatorLED yellow flashing: Indicator lamp channel 1 ... 4
Electrical specifications
Operating voltage24 V DC, ± 20 %
No-load supply currentmax. 500 mA
Protection classno identification ; see instruction manuals
Power dissipationIf additional modules are used, max. 50 W
Input
Activation currentapprox. 7 mA
Activation time0.4 ... 1.2 s
Test inputReset-input for system test
Output
Safety output2 relay outputs, force-guided NO-contact
Signal outputOutput for displaying the switching state of the OSSDs
Switching voltage10 V ... 250 V AC/DC
Switching currentmin. 10 mA , max. 6 A AC/DC
Switching powerDC: max. 24 VA
AC: max. 230 VA
Response time30 ms
Conformity
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 61496-1
Approvals and certificates
CE conformityCE
UKCA conformityUKCA
UL approvalcULus
TÜV approvalTÜV
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Shock resistancesee instruction manuals
Vibration resistancesee instruction manuals
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals , lead cross section 0.2 ... 2 mm2
Material
HousingPolyamide (PA)
Mass358 g
Dimensions
Height99 mm
Width67.8 mm
Depth112.7 mm

Classifications

SystemClasscode
ECLASS 13.027243101
ECLASS 12.027243101
ECLASS 11.027243101
ECLASS 10.0.127243101
ECLASS 9.027243101
ECLASS 8.027243101
ECLASS 5.127272790
ETIM 9.0EC002538
ETIM 8.0EC002538
ETIM 7.0EC002538
ETIM 6.0EC002538
ETIM 5.0EC002538
UNSPSC 12.146171620

Details: SB4-OR-4CP-B

Product Documentation: SB4-OR-4CP-B

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF4542 KB

Design / Simulation: SB4-OR-4CP-B

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1058 KB
CAD Portal / CAD PortalALLLINK---

Approvals: SB4-OR-4CP-B

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1246e.pdfZ10 12 20068 0075ALLPDF366 KB
USA ULUL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1ALLPDF561 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2139CALLPDF488 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-7142ALLPDF441 KB

Software: SB4-OR-4CP-B

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB

Associated Products: SB4-OR-4CP-B

Matching System Components
Sensing range up to 10 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Miniature housing, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: 2.5 m, 5-wire, fixed cable, Euronormfa
Sensing range 12 m, Visible red light, pulsed LASER light, Laser class 1, eyesafe, Performance Level PL e, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on SB4-series control units (SafeBox), Construction type(S2): Miniature housing, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: 5-pin M12 x 1 connector with metal thread, 90° rotatablefa
Sensing range 30 m, Visible red light, pulsed LASER light, Laser class 1, eyesafe, Performance Level PL e, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Miniature housing, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: 5-pin M12 x 1 connector with metal thread, 90° rotatablefa
Sensing range up to 10 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Miniature housing, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: 5-pin M12 x 1 connector with metal thread, 90° rotatablefa
Sensing range up to 30 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Extended temperature range up to -35 °C with heated front panel, Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Operation of control units of Series SB4, Construction type(S2): Rectangular type, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: M12 connector, 5 pinfa
Sensing range up to 30 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Rectangular type, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: terminal compartmentfa
Sensing range up to 65 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Rectangular type, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: terminal compartmentfa
Sensing range up to 65 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Rectangular type, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: M12 connector, 4-pinfa
Sensing range up to 30 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on SB4-series control units (SafeBox), Construction type(S2): Rectangular type, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: M12 connector, 4-pinfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.