Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety control unit SB4-OR-4XP-B-B-B-B

SB4-OR-4XP-B-B-B-B
  • Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4
  • Expansion slots for SB4 modules for optional enhanced functionality
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Operating mode can be selected by means of DIP switches
  • 7-segment diagnostic display
  • Safety outputs OSSD, external status displays OSSD

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SB4-OR-4XP-B-B-B-B

Product Description
SB4 series safety control unit with optional module slots for functional enhancement
General specifications
Operating modeStart/restart disable, relay monitor,
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHdsee instruction manuals
B10dsee instruction manuals
Type4
Indicators/operating means
Diagnostics indicator7-segment display
Function indicatorLED red: OSSD OFF
LED green: OSSD ON
Yellow LED: start readiness channel 1 - 4
LED yellow: switching state (receiver)
Stability alarm indicatorLED yellow flashing: Indicator lamp channel 1 ... 4
Electrical specifications
Operating voltage24 V DC, ± 20 %
No-load supply currentmax. 500 mA
Protection classno identification ; see instruction manuals
Power dissipationIf additional modules are used, max. 50 W
Input
Activation currentapprox. 7 mA
Activation time0.4 ... 1.2 s
Test inputReset-input for system test
Output
Safety output2 relay outputs, force-guided NO-contact
Signal outputOutput for displaying the switching state of the OSSDs
Switching voltage10 V ... 250 V AC/DC
Switching currentmin. 10 mA , max. 6 A AC/DC
Switching powerDC: max. 24 VA
AC: max. 230 VA
Response time30 ms
Conformity
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 61496-1
Approvals and certificates
CE conformityCE
UKCA conformityUKCA
UL approvalcULus
TÜV approvalTÜV
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Shock resistancesee instruction manuals
Vibration resistancesee instruction manuals
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals , lead cross section 0.2 ... 2 mm2
Material
HousingPolyamide (PA)
Mass470 g
Dimensions
Height99 mm
Width135.6 mm
Depth112.7 mm

Classifications

SystemClasscode
ECLASS 13.027243101
ECLASS 12.027243101
ECLASS 11.027243101
ECLASS 10.0.127243101
ECLASS 9.027243101
ECLASS 8.027243101
ECLASS 5.127272790
ETIM 9.0EC002538
ETIM 8.0EC002538
ETIM 7.0EC002538
ETIM 6.0EC002538
ETIM 5.0EC002538
UNSPSC 12.146171620

Details: SB4-OR-4XP-B-B-B-B

Product Documentation: SB4-OR-4XP-B-B-B-B

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction ManualENGPDF7770 KB

Design / Simulation: SB4-OR-4XP-B-B-B-B

Language Selection:
CADLanguageFile TypeFile Size
3-DALLSTP2091 KB
CAD Portal / CAD PortalALLLINK---

Approvals: SB4-OR-4XP-B-B-B-B

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1246e.pdfZ10 12 20068 0075ALLPDF366 KB
USA ULUL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1ALLPDF561 KB
Declaration of Conformity
EU Declaration of Conformity (Pepperl+Fuchs)DOC-2139CALLPDF488 KB
UK Declaration of Conformity (Pepperl+Fuchs)DOC-7142ALLPDF441 KB

Software: SB4-OR-4XP-B-B-B-B

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library SensorsZIP131 KB

Associated Products: SB4-OR-4XP-B-B-B-B

Matching System Components
Resolution 14 mm (finger protection), Protection field height up to 1200 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 1200 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 14 mm (finger protection), Protection field height up to 1200 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 1200 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 60 mm , Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 90 mm, Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidence, Safety Series: SLCT / SLCSfa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidence, Safety Series: SLCT / SLCSfa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidence, Safety Series: SLCT / SLCSfa
Deflecting mirror for multi-sided protection safety layouts using SLC series safety light gridsfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.