Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Thru-beam sensor, M18 threaded housing design, plastic housing, 10 m detection range, infrared light, light/dark on, DC version, 2 push-pull outputs, fixed cable with M12 plug |
System components | ||
---|---|---|
Emitter | OBE10M-18GF60-S-0,3M-V1-IR | |
Receiver | OBE10M-18GF60-2PP-0,3M-V1-IR | |
General specifications | ||
Effective detection range | 0 ... 10 m | |
Threshold detection range | 12 m | |
Light source | IRED | |
Light type | modulated infrared light , 850 nm | |
Diameter of the light spot | approx. 1500 mm at a distance of 10 m | |
Opening angle | Emitter: ± 5 ° ; Receiver: ± 10 ° | |
Optical face | frontal | |
Ambient light limit | 10000 Lux | |
Accessories provided | Mounting nuts | |
Functional safety related parameters | ||
MTTFd | 606 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | Emitter: LED green: Power on | |
Function indicator | Receiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | Emitter: ≤ 17 mA Receiver: ≤ 13 mA |
|
Protection class | Class III | |
Input | ||
Test input | emitter deactivation at 0 V | |
Output | ||
Switching type | Q - Pin4: NPN normally open / dark-on, PNP normally closed / light-on /Q - Pin2: NPN normally closed / light-on, PNP normally open / dark-on |
|
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | 80 Hz | |
Response time | 6 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
CE conformity | CE | |
UKCA conformity | UKCA | |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
|
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Degree of protection | IP67 / IP68 | |
Connection | fixed cable with 4-pin, M12 x 1 connector Emitter: black ; Receiver: grey |
|
Material | ||
Housing | PC , black | |
Optical face | Plastic pane | |
Cable | ||
Length | 0.3 m | |
Mass | approx. 25 g per device | |
Dimensions | ||
Length | 59 mm | |
Diameter | 18 mm | |
Thread size | M18 |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
The optical sensor is optimized to perform in wet environments and in poor visibility conditions. To penetrate mist more effectively, the sensor uses multiple-beam infrared light.
With the full sealing, the sensor operates reliably in wet environments and over a wide temperature range.
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU-Declaration of conformity | TDOC-6980AENG | ENG | 220 KB | |
EU-Declaration of conformity | TDOC-6980BENG | ENG | 220 KB | |
UK-Declaration of conformity / UK-Konformitätserklärung | DOC-6981 | ALL | 222 KB | |
UK-Declaration of conformity | TDOC-6981AENG | ENG | 195 KB | |
UK-Declaration of conformity | TDOC-6981BENG | ENG | 195 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|