Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
INNO-COM thru-beam sensor |
System components | ||
---|---|---|
Emitter | INNO-SAFE-T | |
Receiver | INNO-SAFE-R | |
General specifications | ||
Effective detection range | 0.5 ... 10 m | |
Threshold detection range | 14 m | |
Number of protective field beams | 1 | |
Light source | IRED | |
Light type | modulated infrared light 850 nm | |
Safety type according to IEC/EN 61496 | 4 | |
Marking | CE | |
Opening angle | ± 4 ° | |
Optical face | frontal | |
Ambient light limit | 100000 Lux | |
Indicators/operating means | ||
Operation indicator | Emitter: LED green |
|
Function indicator | Emitter: LED green ( off in test mode ) Receiver: LED red, light with free light beam |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Operating current | Emitter: 30 mA Receiver: 15 mA |
|
Output | ||
Output type | PNP | |
Switching type | light-on | |
Signal output | max. 30 ... 40 mA | |
Short-circuit-proof | yes | |
Energized/De-energized delay | typ. 100 ms | |
Response time | ≤ 2.2 ms | |
Conformity | ||
Product standard | EN 61000-6-2, EN 61000-6-3 | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -25 ... 75 °C (-13 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | M8 connector, 4-pin | |
Material | ||
Housing | ABS impact resistant , V0 according UL94 | |
Mass | per 12 g | |
Dimensions | ||
Height | 48 mm | |
Width | 12 mm | |
Depth | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|