Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-beam sensor E18-LAS/EV18-LAS/25/32/76a/92

E18-LAS/EV18-LAS/25/32/76a/92
  • Laser thru-beam sensor in the M18 housing
  • Metal design
  • Automatic threshold value adaptation
  • Very high switching accuracy
  • Light beam diameter < 1.5 mm
  • Test input

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  E18-LAS/EV18-LAS/25/32/76a/92

Product Description
Laser thru-beam sensor, M18 threaded housing design, metal housing, front optical face, 10 m detection range, red light, light on, DC version, PNP output, test input, M12 plug
System components
EmitterE18-LAS/92
ReceiverEV18-LAS/32/92
General specifications
Effective detection range0 ... 10 m
Threshold detection range18 m
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length650 nm
Beam divergence1 mrad
Pulse length15 µs
Repetition rate10 kHz
max. pulse energy< 10.2 nJ
Target size1.2 mm
Light receiverphoto diode
Diameter of the light spotapprox. 2 mm at detection range 1.5 m
Opening angleReceiver +/-2°
Optical facefrontal
Ambient light limit
Continuous light5000 Lux
Hysteresis25 %
Functional safety related parameters
MTTFd208.3 a
Mission Time (TM)7 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Function indicatorLED yellow, lights up when light beam is free, flashes when falling short of the operating reserve
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply currentemitter ≤ 25 mA , receiver ≤ 60 mA
Input
Test inputEmitter deactivation
emitter on: 0 ... +3V
emitter off: +5V ... +UB
Output
Stability alarm outputPNP, open collector , short-circuit protected
inactive: signal strength > approx. 30 % of the strength with clean optic
active: signal strength < approx. 30 % of the strength with clean optic
Switching typelight-on
Signal output1 PNP, short-circuit protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequency1000 Hz
Response time0.5 ms
Conformity
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2007
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068, half-sine, 30 g in X, Y and Z direction
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Connection4-pin, M12 x 1 connector
Material
Housingbrass, nickel-plated
Optical faceglass
Connectormetal
Massper 45 g
Dimensions
Length80 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: E18-LAS/EV18-LAS/25/32/76a/92

Product Documentation: E18-LAS/EV18-LAS/25/32/76a/92

Language Selection:
Product informationLanguageFile TypeFile Size
Technical information / Technische InformationALLPDF325 KB
Brief Instructions
Instruction leaflet / BeipackzettelALLPDF609 KB

Design / Simulation: E18-LAS/EV18-LAS/25/32/76a/92

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP42 KB
CAD 3-D additional / CAD 3-D additionalALLSTP42 KB
CAD Portal / CAD PortalALLLINK---

Approvals: E18-LAS/EV18-LAS/25/32/76a/92

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2460CALLPDF226 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6949ALLPDF223 KB

Associated Products: E18-LAS/EV18-LAS/25/32/76a/92

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa

31.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting Bracket with swivel nutfa
Mounting Bracket with swivel nutfa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic mounting adapter, 18 mmfa
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...