Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-beam sensor (pair) LA28/LK28-Z-F1/31/116

LA28/LK28-Z-F1/31/116
  • Universal series with highly versatile fields of use
  • Resistant against noise: reliable operation under all conditions
  • Highly visible LED as alignment aid in receiver optics
  • Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double function
  • Version with red light
  • Version with relay output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LA28/LK28-Z-F1/31/116

Product Description
Thru-beam sensor
System components
EmitterLA28-F1/116
ReceiverLK28-Z-F1/31/116
General specifications
Effective detection range0 ... 65 m
Threshold detection range90 m
Light sourceLED
Light typemodulated visible red light
Alignment aidLED red (in receiver lens)
illuminated constantly: beam is interrupted,
flashes: reaching switching point,
off: sufficient stability control
Transmitter frequencyF1 = 25 kHz
Diameter of the light spotapprox. 1.3 m at 65 m
Opening angleEmitter 1.2°,
Receiver 5°
Ambient light limit50000 Lux
Functional safety related parameters
MTTFd490 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green
Function indicatorLED yellow:
1. LED lit constantly: signal > 2 x switching point (function reserve)
2. LED flashes: signal between 1 x switching point and 2 x switching point
3. LED off: signal < switching point
Control elementssensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch
Electrical specifications
Operating voltage12 ... 240 V AC/DC
Power consumption≤ 3.5 VA
Output
Switching typelight/dark on, switchable . (selectable, light/dark switching is only activated if the receiver has 'dark on' selected.)
Signal outputRelay, 1 alternator
Switching voltagemax. 250 V AC/DC
Switching currentmax. 2 A
Switching powerDC: max. 50 W AC: max. 500 VA
Switching frequency25 Hz
Response time20 ms
Timer functionON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-OFF delay (GAN-GAB), programmable
adjustment range 0.1 ...10 s
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit insulated from control circuit in accordance with IEC 61140.
Caution!
The protection class 2 is only valid when the terminal compartment is closed.
UL approvalcULus Listed
Caution: This equipment is considered as open-type equipment. It must be mounted within an enclosure, that is suitably designed for protection against internal fire and personal injury resulting from accessibility to live parts according UL 508.
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Degree of protectionIP67
Connectionterminal compartment with 8 spring-loaded terminals for wire cross section 0.5 ... 1.5 mm2 , Insulation stripping 7.5 ... 8.5 mm , M16 x 1.5 cable gland
Material
HousingPlastic ABS
Optical facePlastic pane
Mass200 g (emitter and receiver)
Dimensions
Height88 mm
Width25.8 mm
Depth65.5 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: LA28/LK28-Z-F1/31/116

Function

The series 28 family of sensors can be universally used. It has a large range of models that allows it to be integrated into any automation environment. The sensors are contained in sturdy water resistant plastic housings with multiple fastening options and scratch resistant optical cover. Features such as a timer function, and functions including a light/dark switch, sensitivity adjuster and highly visible status LEDs make for less effort on the part of the user and streamline installation, setup and operation. Just about any task associated with positioning, moving, conveying and monitoring can be accomplished with these sensors.

Product Documentation: LA28/LK28-Z-F1/31/116

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF416 KB

Design / Simulation: LA28/LK28-Z-F1/31/116

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP177 KB
CAD 3-D additional / CAD 3-D additionalALLSTP177 KB
CAD Portal / CAD PortalALLLINK---

Approvals: LA28/LK28-Z-F1/31/116

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-52803002-0 / UL-US-L87056-11-52803002-0ALLPDF545 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0068BALLPDF309 KB

Associated Products: LA28/LK28-Z-F1/31/116

Kit component
Thru-beam sensor emitter, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double function, Version with red lightfa
Thru-beam sensor receiver, large design, light-on/dark-on switching, AC/DC version, relay outputs, timer function, terminal compartment, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double function, Version with relay outputfa
Accessories
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting bracket: mounting aid for sensors in the RL* seriesfa
Mounting aid for RL* seriesfa
Mounting bracket fa
19.00  USD

Contact Us

Mounting bracket for rear wall mountingfa
74.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Weld slag cover modelfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...