Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-beam sensor LD39/LV39/30/40a/116/126a

LD39/LV39/30/40a/116/126a
  • Stability alarm indicator and output (static)
  • Light-on/dark-on, switchable
  • Supplied with mounting accessory
  • Degree of protection IP54

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LD39/LV39/30/40a/116/126a

Product Description
Thru-beam sensor, 20 m detection range, infrared light, light/dark on, DC version, NPN output, sensitivity adjuster, pre-fault output, terminal compartment
System components
EmitterLD39/116
ReceiverLV39/30/40a/116/126a
General specifications
Effective detection range0 ... 20 m
Threshold detection range25 m
Adjustment range2 ... 25 m
Reference targetreceiver
Light sourceLED
Light typemodulated infrared light
Ambient light limitIEC / EN 60947-5-2 , 10000 Lux
Functional safety related parameters
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED red (emitter)
Function indicatorLED yellow: switching state (receiver)
LED red: pre-fault indicator, flashing (receiver)
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 20 mA (device)
Time delay before availability≤ 300 ms
Output
Stability alarm output1 NPN, active when falling short of operating reserve
Switching typelight/dark on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltage≤ 30 V DC
Switching currentmax. 200 mA , resistive load
Voltage drop≤ 3 V
Switching frequency≤ 300 Hz
Response time≤ 1.5 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP54
Connectionterminal compartment PG9 , ≤ 0.75 mm2
Material
HousingPBT
Optical facePMMA
MassEmitter: approx. 90 g receiver: approx. 100 g
Dimensions
Height64 mm
Width25 mm
Depth75 mm
General information
Scope of deliveryMounting aid

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: LD39/LV39/30/40a/116/126a

Function

Series 39 sensors are characterized by their high performance level, compact housing design, and variety of available versions. These include thru-beam sensors with a 20 m detection range, retroreflective sensors with polarization filter for a 5 m detection range, energetic diffuse mode sensors with an 800 mm and 2000 mm detection range, and a background suppression sensor with 500 mm detection range. Fitted in a robust plastic housing, this series is ideal for tough industrial applications.

The sensors are supplied with 10 V to 30 V DC, or 24 V to 240 V AC/DC. Various transistor and relay outputs are available as signal outputs. Standard features include pre-fault diagnostics and pre-fault output. The switching element function can be changed using the light/dark switch.

Product Documentation: LD39/LV39/30/40a/116/126a

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF375 KB

Design / Simulation: LD39/LV39/30/40a/116/126a

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP182 KB
CAD Portal / CAD PortalALLLINK---

Approvals: LD39/LV39/30/40a/116/126a

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2134BALLPDF308 KB

Associated Products: LD39/LV39/30/40a/116/126a

Accessories
Mounting bracket for RL39 series Sensorsfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...