Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Thru-beam sensor |
System components | ||
---|---|---|
Emitter | MD17/143 | |
Receiver | MV17/136/143 | |
General specifications | ||
Effective detection range | 0 ... 15 m | |
Threshold detection range | 20 m | |
Light source | IRED | |
Light type | modulated infrared light , 950 nm | |
Ambient light limit | ≤ 10000 Lux | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED yellow, lights up with receiver lit | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
Ripple | max. 10 % | |
No-load supply current | < 25 mA | |
Operating current | 100 mA max per output | |
Time delay before availability | ≤ 200 ms | |
Output | ||
Switching type | light/dark on | |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 2 V DC | |
Switching frequency | 150 Hz | |
Response time | ≤ 3 ms | |
Compliance with standards and directives | ||
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Standards | EN 50178, UL 508 | |
Approvals and certificates | ||
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | M8 x 1 connector, 4-pin | |
Material | ||
Housing | ABS | |
Optical face | Acrylic | |
Mass | approx. 17 g (emitter and receiver) | |
Dimensions | ||
Height | 34.5 mm | |
Width | 15 mm | |
Length | 29.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 410 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 168 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-USL87056-11-61114002-1 / UL-CA-L87056-31-61114002-1 | ALL | 548 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0294C | ALL | 305 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5339 | ALL | 229 KB |
Kit component | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|