Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Thru-beam sensor MD17/MV17/73/136

MD17/MV17/73/136
  • Compact series in universal housing for standard applications
  • Miniature design
  • Front mounting with M18-threads or side mounting holes
  • 360° high visibility LEDs
  • Time-saving mounting with quick clamp system

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MD17/MV17/73/136

Product Description
Thru-beam sensor
System components
EmitterMD17/73
ReceiverMV17/73/136
General specifications
Effective detection range0 ... 15 m
Threshold detection range20 m
Light sourceIRED
Light typemodulated infrared light , 950 nm
Ambient light limit≤ 10000 Lux
Indicators/operating means
Operation indicatorLED green
Function indicatorLED yellow, lights up with receiver lit
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 25 mA
Operating current100 mA max per output
Time delay before availability≤ 200 ms
Output
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2 V DC
Switching frequency150 Hz
Response time≤ 3 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
StandardsEN 50178, UL 508
Approvals and certificates
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingABS
Optical faceAcrylic
Massapprox. 17 g (emitter and receiver)
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: MD17/MV17/73/136

Product Documentation: MD17/MV17/73/136

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF412 KB

Approvals: MD17/MV17/73/136

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-USL87056-11-61114002-1 / UL-CA-L87056-31-61114002-1ALLPDF548 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0294CALLPDF305 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5339ALLPDF229 KB

Associated Products: MD17/MV17/73/136

Kit component
Receiver, Compact, versatile housing, 360° high visibility LEDs, 4-in-1 output (push-pull), M12 male connectorfa
58.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Emitter, Compact, versatile housing, 360° high visibility LEDs, M12 male connectorfa
Accessories
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket fa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket fa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...