Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Laser thru-beam sensor, M18 threaded housing design, metal housing, front optical face, 10 m detection range, red light, dark on, DC version, PNP output, test input, M12 plug |
System components | ||
---|---|---|
Emitter | E18-LAS/92 | |
Receiver | EV18-LAS/32/59/92 | |
General specifications | ||
Effective detection range | 0 ... 10 m | |
Threshold detection range | 18 m | |
Light source | laser diode | |
Light type | modulated visible red light | |
Laser nominal ratings | ||
Note | LASER LIGHT , DO NOT STARE INTO BEAM | |
Laser class | 1 | |
Wave length | 650 nm | |
Beam divergence | 1 mrad | |
Pulse length | 15 µs | |
Repetition rate | 10 kHz | |
max. pulse energy | < 10.2 nJ | |
Target size | 1.2 mm | |
Light receiver | photo diode | |
Diameter of the light spot | approx. 2 mm at detection range 1.5 m | |
Opening angle | Receiver +/-2° | |
Optical face | frontal | |
Ambient light limit | ||
Continuous light | 5000 Lux | |
Hysteresis | 25 % | |
Functional safety related parameters | ||
MTTFd | 208.3 a | |
Mission Time (TM) | 7 a | |
Diagnostic Coverage (DC) | 60 % | |
Indicators/operating means | ||
Function indicator | LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | emitter ≤ 25 mA , receiver ≤ 60 mA | |
Input | ||
Test input | Emitter deactivation emitter on: 0 ... +3V emitter off: +5V ... +UB |
|
Output | ||
Stability alarm output | PNP, open collector , short-circuit protected inactive: signal strength > approx. 30 % of the strength with clean optic active: signal strength < approx. 30 % of the strength with clean optic |
|
Switching type | dark-on | |
Signal output | 1 PNP, short-circuit protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Laser safety | IEC 60825-1:2007 | |
Compliance with standards and directives | ||
Standard conformity | ||
Shock and impact resistance | IEC / EN 60068, half-sine, 30 g in X, Y and Z direction | |
Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 4-pin, M12 x 1 connector | |
Material | ||
Housing | brass, nickel-plated | |
Optical face | glass | |
Connector | metal | |
Mass | per 45 g | |
Dimensions | ||
Length | 80 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Product information | Language | File Type | File Size |
---|---|---|---|
Technical information / Technische Information | ALL | 325 KB | |
Brief Instructions | |||
Instruction leaflet / Beipackzettel | ALL | 641 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2460C | ALL | 226 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6949 | ALL | 223 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|