Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-beam sensor ML300-P-6m-RT/25/98/102

ML300-P-6m-RT/25/98/102
  • Miniature design
  • Easy to use
  • Visible red light
  • 45° connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML300-P-6m-RT/25/98/102

Product Description
Thru-beam sensor for basic applications, miniature design, 6 m detection range, red light, light on, NPN output, M8 plug
System components
EmitterML300-T-6m-RT/98
ReceiverML300-R-6m-RT/25/98/102
General specifications
Effective detection range0 ... 6 m
Threshold detection range8 m
Light sourceLED
Light typemodulated visible red light 660 nm
Diameter of the light spotapprox. 500 mm at 6 m
Opening angleapprox. 5 °
Ambient light limit
Continuous light10000 Lux
Modulated light5000 Lux
Indicators/operating means
Function indicatorLED yellow: lights up when output is active
LED green: Sufficient operating reserve
Control elementssensitivity adjustment
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentEmitter: ≤ 20 mA
Receiver: ≤ 20 mA
Output
Switching typelight-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Voltage drop≤ 2 V DC
Switching frequency1000 Hz
Response time0.5 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceEN 60947-5-7 30 g, 11 ms, all axes
Vibration resistanceEN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Mechanical specifications
Degree of protectionIP65
ConnectionM8 x 1 connector, 3-pin
Material
HousingABS
Optical faceplastic
Connectormetal
Mass35 g (emitter and receiver)
Dimensions
Height30 mm
Width30 mm
Depth15 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: ML300-P-6m-RT/25/98/102

Function

The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.

Product Documentation: ML300-P-6m-RT/25/98/102

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF540 KB

Design / Simulation: ML300-P-6m-RT/25/98/102

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP848 KB
CAD Portal / CAD PortalALLLINK---

Approvals: ML300-P-6m-RT/25/98/102

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1876BALLPDF307 KB

Associated Products: ML300-P-6m-RT/25/98/102

Accessories
Bracket for mounting ML300 series sensors fa
Female cordset single-ended M8 straight A-coded, 3-pin, PVC cable greyfa
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 3-pin, PVC cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...