Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-beam sensor OBE6000-12GM40-SE4-V1

OBE6000-12GM40-SE4-V1
  • Robust M12 threaded housing
  • Less space required
  • Light-on/dark-on, programmable
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBE6000-12GM40-SE4-V1

Product Description
Thru-beam sensor, M12 threaded housing design, metal housing, front optical face, 6 m detection range, red light, light/dark on, 1 NPN output, M12 plug
System components
EmitterOBE6000-12GM40-V1
ReceiverOBE6000-12GM40-E4-V1
General specifications
Effective detection range0 ... 6000 mm
Threshold detection range8500 mm
Adjustment range500 ... 8500 mm
Reference targetreceiver
Light sourceLED
Light typered , 640 nm
Angle deviation+/- 2 °
Diameter of the light spotapprox. 800 mm at a distance of 6 m Red light
Opening angleapprox. 4
Optical facefrontal
Ambient light limitEN 60947-5-2 ; 20000 Lux
Functional safety related parameters
MTTFd806 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: Power on
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Control elementssensitivity adjustment , receiver
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripple10 %
No-load supply current≤ 30 mA (emitter and receiver)
Input
Control inputlight on +UB
dark on: 0 V
Output
Switching typelight/dark on electrically switchable
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2 V
Switching frequency≤ 1000 Hz
Response time0.5 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
StandardsUL 508
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE, cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
Housingbrass, nickel-plated
Optical facePMMA
Massapprox. 15 g (device)
Dimensions
Length55 mm
Diameter12 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: OBE6000-12GM40-SE4-V1

Product Documentation: OBE6000-12GM40-SE4-V1

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF437 KB

Design / Simulation: OBE6000-12GM40-SE4-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1726 KB
CAD Portal / CAD PortalALLLINK---

Approvals: OBE6000-12GM40-SE4-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1145BALLPDF230 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6928ALLPDF227 KB

Associated Products: OBE6000-12GM40-SE4-V1

Accessories

12.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 12 mmfa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
Plastic mounting adapter, 12 mmfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...