Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-beam sensor (pair) OBE500-R2F-SE0-Y253561

OBE500-R2F-SE0-Y253561
  • Very flat design for direct mounting without mounting bracket
  • TEACH-IN
  • Detection of partially transparent objects by teach-in
  • Very bright, highly visible light spot

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBE500-R2F-SE0-Y253561

Product Description
Thru-beam sensor, flat design, space-saving M2 mounting, 500 mm detection range, red light, dark on, NPN output, fixed cable
System components
EmitterOBE500-R2F-S
ReceiverOBE500-R2F-E0-Y813034
General specifications
Effective detection range0 ... 500 mm
Threshold detection range700 mm
Light sourceLED
Light typemodulated visible red light , 630 nm
LED risk group labellingexempt group
Angle deviationapprox. 2 °
Object sizetyp. starts from 1.5 mm
Diameter of the light spotapprox. 90 mm at a distance of 500 mm
Opening angleapprox. 5 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 25000 Lux
Functional safety related parameters
MTTFd806 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current< 10 mA
Protection classIII
Input
Test inputTest of switching function at 0 V
Switching thresholdTeach-In input
Output
Switching typeNO contact / dark-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequencyapprox. 1 kHz
Response time500 µs
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalE87056 , cULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC (Polycarbonate) and Stainless steel
Optical facePMMA
CablePUR
Massapprox. 20 g per sensor
Tightening torque, fastening screws0.25 Nm
Dimensions
Height25.5 mm
Width12 mm
Depth4.1 mm
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: OBE500-R2F-SE0-Y253561

Product Documentation: OBE500-R2F-SE0-Y253561

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF466 KB

Design / Simulation: OBE500-R2F-SE0-Y253561

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1034 KB
CAD Portal / CAD PortalALLLINK---

Approvals: OBE500-R2F-SE0-Y253561

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2141290-2 / UL-CA-2134655-2ALLPDF550 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0995BALLPDF308 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5358ALLPDF299 KB
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...