Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

Counter Weight LFL-Z32-EMS

LFL-Z32-EMS

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Faça o download das folhas de dados em PDF:


Folhas de dados: Dados técnicos do  LFL-Z32-EMS

Descrição do Produto
Ballast weight for float switch
Mechanical specifications
MaterialGray cast iron with plastic coating (PA)
Mass700 g

Classifications

SystemClasscode
ECLASS 13.027200591
ECLASS 12.027200591
ECLASS 11.027200591
ECLASS 10.0.127200591
ECLASS 9.027200591
ECLASS 8.027200591
ECLASS 5.127200591
ETIM 9.0EC001447
ETIM 8.0EC001447
ETIM 7.0EC001447
ETIM 6.0EC001447
ETIM 5.0EC001447
UNSPSC 12.141111950

Details: LFL-Z32-EMS

Produtos Relacionados: LFL-Z32-EMS

Accessory of
Switch element: microswitch, mercury-free, Limit value detection for fluids, Sleeve design: small diameter, mounting through G1 tap hole possiblepa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Sleeve design: small diameter, mounting through G1 tap hole possiblepa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Ball design: high buoyancypa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Ball design: high buoyancypa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Ball design: high buoyancypa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Ball design: high buoyancypa