Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

Gland screw connection LFL-Z132-EMS

LFL-Z132-EMS

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Faça o download das folhas de dados em PDF:


Folhas de dados: Dados técnicos do  LFL-Z132-EMS

Descrição do Produto
Gland screw connection
Mechanical specifications
Cable diameter5 ... 12 mm
Materialbrass , PA
Mass160 g
Process connectionG1A

Classifications

SystemClasscode
ECLASS 13.027200591
ECLASS 12.027200591
ECLASS 11.027200591
ECLASS 10.0.127200591
ECLASS 9.027200591
ECLASS 8.027200591
ECLASS 5.127200591
ETIM 9.0EC001447
ETIM 8.0EC001447
ETIM 7.0EC001447
ETIM 6.0EC001447
ETIM 5.0EC001447
UNSPSC 12.141111950

Details: LFL-Z132-EMS

Produtos Relacionados: LFL-Z132-EMS

Accessory of
Switch element: microswitch, mercury-free, Limit value detection for fluids, Sleeve design: small diameter, mounting through G1 tap hole possiblepa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Sleeve design: small diameter, mounting through G1 tap hole possiblepa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Ball design: high buoyancypa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Ball design: high buoyancypa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Ball design: high buoyancypa
Switch element: microswitch, mercury-free, Limit value detection for fluids, Ball design: high buoyancypa