Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Solenoid Driver KCD2-SLD-Ex1.1045

KCD2-SLD-Ex1.1045
  • 1-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 45 mA at 10 V DC
  • Line fault transparency (LFT)
  • Test pulse immunity
  • Housing width 12.5 mm
  • Up to SIL 3 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD2-SLD-Ex1.1045

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
Connectionterminals 5+, 6- loop powered
Power Rail or terminals 9+, 10- bus powered
Rated voltage19 ... 30 V DC
loop powered
Input current75 mA at 24 V, 220 Ω load
Power dissipation1.4 W at 24 V, 220 Ω load
Input
Connection sidecontrol side
Connectionterminals 5+, 6-
Test pulse lengthmax. 2 ms from DO card
Signal levelloop powered
1-signal: 19 ... 30 V DC
0-signal: 0 ... 5 V DC
bus powered
1-signal: 15 ... 30 V DC (current limited to 5 mA)
0-signal: 0 ... 5 V DC
Rated current0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Inrush current< 200 mA , 10 ms loop powered
Output
Connection sidefield side
Connectionterminals 1+, 2-
Internal resistor285 Ω
Currenttyp. 45 mA
Voltagetyp. 10 V
Current limit45 mA
Open loop voltagetyp. 24.6 V
Loadnominal 0.05 ... 18 kΩ
Output IIfault signal
Connectionterminals 7, 8 , non-intrinsically safe
Contact loading30 V DC/ 0.5 A resistive load
Mechanical life105 switching cycles
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Line fault detectionsignal at short-circuit Rload < 25 Ω, lead breakage Rload > 50 kΩ ; test current < 500 µA
Galvanic isolation
Output/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output II/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2012 , EN 61326-3-2:2008
For further information see system description.
Degree of protectionIEC 60529:2013
Protection against electrical shockEN 61010-1:2010
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) , housing type A2
Height119 mm
Width12.5 mm
Length114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateEXA 17 ATEX 0002 X
MarkingEx-Hexagon II 3(1)G Ex nC ec [ia Ga] IIC T4 Gc
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Output IEx ia
Voltage26 V
Current93 mA
Power605 mW
Supply
Maximum safe voltage60 V (Attention! The rated voltage can be lower.)
Input
Maximum safe voltage60 V (Attention! The rated voltage can be lower.)
Collective error message
Maximum safe voltage60 V (Attention! The rated voltage can be lower.)
Galvanic isolation
Output I/other circuitssafe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approvalE106378
Control drawing116-0448 (cULus)
IECEx approval
IECEx certificateIECEx EXA 17.0001X
IECEx markingEx nC ec [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: KCD2-SLD-Ex1.1045

Function

This isolated barrier is used for intrinsic safety applications.

It supplies power to solenoids, LEDs and audible alarms located in a hazardous area.

The device is controlled with a loop powered signal or a bus powered logic signal.

The device is immune to the test pulses of various control systems.

The device simulates a minimum load at the input. The minimum load can be activated and de-activated.

The line fault transparency function can display a line fault in the field by a change in impedance at the switching input of the solenoid driver.

A line fault is indicated by a red LED and output via the fault indication output or a switch contact.

Product Documentation: KCD2-SLD-Ex1.1045

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Safety and Security Documentation
Instruction manualENGPDF171 KB
Functional Safety ManualENGPDF435 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KCD2-SLD-Ex1.1045

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP458 KB
CAD 3-D / CAD 3-DALLSTP179 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ70 KB

Approvals: KCD2-SLD-Ex1.1045

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 21.1182 XALLPDF1240 KB
China SITIIAS CCC Ex Certificate2021322316003612 (Singapore)ALLPDF1300 KB
DNV MarineTAA00001WXALLPDF106 KB
EXA IECEx Certificate of ConformityIECEx EXA 17.0001XALLLINK---
Europe EXA ATEX Category (1) D ATEX ATEX Category (M1) ATEX Category (1) G ATEX Category 3 GEXA 17 ATEX 0002XALLPDF2278 KB
Japan CMLCML 23JPN2001XALLPDF276 KB
Korea KOSHA23-AV4BO-0173XALLPDF691 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 RepRef E106378-20181130ALLPDF414 KB
United Kingdom CML UKEX Category (1) D UKEX Category (M1) UK-Type Examination Certificate UKEX Category 3 (1) GCML 21UKEX2891XALLPDF308 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF89 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3545CALLPDF88 KB

Associated Products: KCD2-SLD-Ex1.1045

Matching System Components

308.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
160.00  USD

Contact Us

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
151.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
2-pin screw terminal, For KC modules of K-System, Packaging unit: 5 pieces greenpa
2-pin screw terminal, For KC modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.